(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
803302-05 |
805408-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Replacement Caster Diameter (mm) |
Replacement Casters | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,538.20 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 711 | 458 | 168 | 858 | 100 | 100 | Fixed: 918183, Adjustable: 918182 | 8700 | 1 unit | ||
฿ 14,589.19 ฿ 13,973.53 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 900 | 600 | 217 | 874 | 130 | 130 | Fixed: 918175, Adjustable: 918174 | 14800 | 1 unit |
[Features]
· Caster parts are made from plastic, dramatically reducing operating noise.
· Producing very little noise, the cart can be used with peace of mind even for indoor or nighttime work in residential areas.
· Caster parts are rust resistant.
· Gray rubber casters leave floors unmarked by tire tracks.
Part Number |
---|
803302-05 |
805408-09 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Length (mm) |
Width (mm) |
Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Replacement Caster Diameter (mm) |
Replacement Casters | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,538.20 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | 711 | 458 | 168 | 858 | 100 | 100 | Fixed: 918183, Adjustable: 918182 | 8700 | 1 unit | ||
฿ 14,589.19 ฿ 13,973.53 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 900 | 600 | 217 | 874 | 130 | 130 | Fixed: 918175, Adjustable: 918174 | 14800 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?