(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Dolly Clean Folding Handle Type (803302-06)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
803302-06
805408-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Replacement Caster Diameter
(mm)
Replacement Casters Mass
(g)
Amount Of Content

฿ 9,408.50

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 711 458 168 855 100 100 Fixed: 918183, Adjustable: 918182 9500 1 unit

฿ 15,724.16

฿ 15,076.32

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 900 600 217 891 130 130 Fixed: 918175, Adjustable: 918174 15500 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Main Body Material
    Made of Resin
  • Quiet measures
    Available
  • Main body: option
    Body
  • Type Details
    Finished product
  • Noise Level(dB)
    50
  • Handle Specifications
    Folding Handle Type
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Surface Coating Material
    Chrome Plating Finish
  • Caster Metal Parts Material
    Nylon
  • Wheel Material
    Rubber (gray)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Caster parts are made from plastic, dramatically reducing operating noise.
· Producing very little noise, the cart can be used with peace of mind even for indoor or nighttime work in residential areas.
· Caster parts are rust resistant.
· Gray rubber casters leave floors unmarked by tire tracks.

Part Number
803302-06
805408-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Replacement Caster Diameter
(mm)
Replacement Casters Mass
(g)
Amount Of Content

฿ 9,408.50

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 711 458 168 855 100 100 Fixed: 918183, Adjustable: 918182 9500 1 unit

฿ 15,724.16

฿ 15,076.32

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 300 900 600 217 891 130 130 Fixed: 918175, Adjustable: 918174 15500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1