(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UK-1 |
UK-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions Length x Width x Height (mm) |
Usable Inner Dimensions Length x Width x Height (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 49,109.00 ฿ 32,529.80 |
CAGE CARRIAGES(ALUMINUM TYPE) | 1 Piece(s) | 40 Day(s) | 600×800×1700 | 565×730×1455 | 27000 | 1 unit | ||
฿ 56,620.00 ฿ 37,505.09 |
CAGE CARRIAGES(ALUMINUM TYPE) | 1 Piece(s) | 40 Day(s) | 800×1100×1700 | 765×1030×1455 | 33000 | 1 unit |
This is a roll box type basket car that uses aluminum for all of the frame and floor.
[Features]
·Because it is made of aluminum, its own weight is about 35% lighter than steel, so even women can easily move it.
·The surface is anodized, so there is no need to worry about rust and is hygienic.
·Because of its light weight, it can be loaded onto trucks without worrying about overloading.
·Truck load capacity is greatly increased, transportation efficiency is improved, fuel consumption is improved, and it is environmentally friendly.
[Applications]
·Ideal for worksites such as food factories where contamination with foreign matter such as rust is a concern, and hygiene is particularly important.
Part Number |
---|
UK-1 |
UK-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions Length x Width x Height (mm) |
Usable Inner Dimensions Length x Width x Height (mm) |
Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 49,109.00 ฿ 32,529.80 |
CAGE CARRIAGES(ALUMINUM TYPE) | 1 Piece(s) | 40 Day(s) | 600×800×1700 | 565×730×1455 | 27000 | 1 unit | ||
฿ 56,620.00 ฿ 37,505.09 |
CAGE CARRIAGES(ALUMINUM TYPE) | 1 Piece(s) | 40 Day(s) | 800×1100×1700 | 765×1030×1455 | 33000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?