(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BIG500-W |
PLA300-W |
PLA300Y-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Noise Control | Type Details | Length x Width x Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Compatible Stoppers | Mass (g) |
Handle Specifications | Handle Surface Coating | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56,614.00 ฿ 52,084.88 |
TRANSPORTATION CARS FOR LENGT | 1 Piece(s) | 40 Day(s) | 500 | - | Rubber casters; Deck: Steel | 1215×765×300 | 900 | 200 | - | 57000 | - | Chrome Plated | 1 unit | ||
฿ 31,999.00 ฿ 25,717.60 |
TRANSPORTATION CARS FOR LENGT | 1 Piece(s) | 40 Day(s) | 300 | Available | Silent specification caster, Carrier: polypropylene (PP) | 910×600×220 | 890 | 130 | 300S | 22000 | Handle Grip Included | Powder Coating | 1 unit | ||
฿ 26,706.00 ฿ 24,569.52 |
TRANSPORTATION CARS FOR LENGT | 1 Piece(s) | 40 Day(s) | 300 | - | Rubber casters; Deck: Polypropylene (PP) | 910×600×220 | 890 | 130 | 300S | 23000 | Handle Grip Included | Powder Coating | 1 unit |
Truck developed for diverse applications, including work at warehouses, distribution centers, domestic removals, etc.
[Feature]
· Diamond grip sleeves on the handles aid operation and prevent scratching. (PLA300-W and PLA300Y-W only)
· The deck is manufactured using proprietary high-performance plastic, to professional specifications delivering Number 1 durability in the industry. (PLA300-W and PLA300Y-W only)
· Fixed handle. (PLA300-W and PLA300Y-W only)
· Low-noise specification enabling loads to be carried easily and quietly. Compatible with the 40 dB noise limit under Japan's environmental quality standards for noise. (PLA300-W only)
· A steel platform truck with a capacity of 500 kg. (BIG500-W only)
[Applications]
· Convenient for carrying long objects such as pipes, plywoods and cardboards.
Part Number |
---|
BIG500-W |
PLA300-W |
PLA300Y-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Noise Control | Type Details | Length x Width x Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Compatible Stoppers | Mass (g) |
Handle Specifications | Handle Surface Coating | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56,614.00 ฿ 52,084.88 |
TRANSPORTATION CARS FOR LENGT | 1 Piece(s) | 40 Day(s) | 500 | - | Rubber casters; Deck: Steel | 1215×765×300 | 900 | 200 | - | 57000 | - | Chrome Plated | 1 unit | ||
฿ 31,999.00 ฿ 25,717.60 |
TRANSPORTATION CARS FOR LENGT | 1 Piece(s) | 40 Day(s) | 300 | Available | Silent specification caster, Carrier: polypropylene (PP) | 910×600×220 | 890 | 130 | 300S | 22000 | Handle Grip Included | Powder Coating | 1 unit | ||
฿ 26,706.00 ฿ 24,569.52 |
TRANSPORTATION CARS FOR LENGT | 1 Piece(s) | 40 Day(s) | 300 | - | Rubber casters; Deck: Polypropylene (PP) | 910×600×220 | 890 | 130 | 300S | 23000 | Handle Grip Included | Powder Coating | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?