(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Resin Dolly with Loading Machine Handle Fixed Type

Silent Resin Dolly with Loading Machine Handle Fixed Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PLA300-N

  • Product Model
    Carry Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Length x Width x Height(mm)
    910×600×220
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Compatible Stoppers
    3005
  • Mass(g)
    18000
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Fixed Handle Type
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Quantity
    1 unit
Part Number
PLA300-N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 28,518.00

฿ 23,396.17

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Length x Width x Height(mm)
    910×600×220
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Compatible Stoppers
    3005
  • Mass(g)
    18000
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Fixed Handle Type
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Quantity
    1 unit

Product Description

Transport cart with low-noise specification and a load binder to prevent load displacement.
[Features]
· Load binder is convenient for preventing load displacement during operation.
· Robust, with a fixed handle.
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
· Loading platform has slip-resistant pads to prevent load displacement.
[Applications]
· Prevents load displacement when carrying multiple items or tall boxes.
· Convenient for sites where loads need to be transported quietly.

Specifications of PLA300-N

  • Product Model
    Carry Carts
  • Average Load(kg)
    200
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Length x Width x Height(mm)
    910×600×220
  • Handle Height(mm)
    890
  • Caster Diam.(mm)
    130
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Compatible Stoppers
    3005
  • Mass(g)
    18000
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Fixed Handle Type
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Quantity
    1 unit
Part Number
PLA300-N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 28,518.00

฿ 23,396.17

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1