(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PLA200M1 |
PLA250 |
PLA300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Length x Width x Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Compatible Stoppers | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,600.00 ฿ 12,582.96 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 825×500×180 | 860 | 100 | - | 11000 | 1 unit | ||
฿ 19,910.00 ฿ 16,049.45 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 250 | 825×500×215 | 890 | 130 | 250S | 12000 | 1 unit | ||
฿ 20,978.00 ฿ 16,908.27 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 910×600×220 | 890 | 130 | 300S | 15000 | 1 unit |
Truck with low-noise specification, enabling loads to be carried easily and quietly.
[Feature]
· Robust, with a fixed handle.
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
· Loading platform has anti-slip pads to prevent load displacement.
[Applications]
· Convenient for sites where loads need to be transported quietly.
Part Number |
---|
PLA200M1 |
PLA250 |
PLA300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Average Load (kg) |
Length x Width x Height (mm) |
Handle Height (mm) |
Caster Diam. (mm) |
Compatible Stoppers | Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,600.00 ฿ 12,582.96 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | 825×500×180 | 860 | 100 | - | 11000 | 1 unit | ||
฿ 19,910.00 ฿ 16,049.45 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 250 | 825×500×215 | 890 | 130 | 250S | 12000 | 1 unit | ||
฿ 20,978.00 ฿ 16,908.27 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 300 | 910×600×220 | 890 | 130 | 300S | 15000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?