(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Y-series plastic hand truck with foldable handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,644.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PLA250-DX-HP SALE
PLA250-DX-HP-AFG SALE
PLA300-DX-HP SALE
PLA300-DX-HP-AFG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Length x Width x Height
(mm)
Compatible Stoppers Mass
(g)
Quantity

฿ 25,644.00

฿ 23,592.48

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pneumatic tire specifications 825×500×250 HP-PLA250S 15000 1 unit

฿ 36,182.00

฿ 33,287.44

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Self-Sealing Tire Spec 825×500×250 HP-PLA250S 17000 1 unit

฿ 28,860.00

฿ 26,551.20

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pneumatic tire specifications 910×600×255 HP-PLA300S 19000 1 unit

฿ 36,957.00

฿ 34,000.44

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Self-Sealing Tire Spec 910×600×255 HP-PLA300S 21000 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Average Load(kg)
    250
  • Body Material
    Made of Resin
  • Body / Option
    Body
  • Handle Height(mm)
    930
  • Caster Diam.(mm)
    180
  • Main Body Specifications
    Finished product
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Folding Handle Type
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Quantity
    1 unit

Product Description

Transport cart with tires that have excellent cushioning properties.
[Features]
· Folding handle enables cart to be stowed compactly.
· Pneumatic tires: Tires are pneumatic, with cushioning properties.
· Puncture-proof tires: Puncture-proof specification produced by injecting thermoplastic resin into conventional pneumatic tires.
· Large-diameter wheels enable the cart to run easily on uneven surfaces. Gray rubber wheels leave floors unmarked.
· Loading platform has slip-resistant pads to prevent load displacement.
· Products with model code "-DS" have a single-action stopper enabling the cart to be parked safely.
[Applications]
· Excellent cushioning for protecting loads from vibration.

Part Number
PLA250-DX-HP SALE
PLA250-DX-HP-AFG SALE
PLA300-DX-HP SALE
PLA300-DX-HP-AFG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Length x Width x Height
(mm)
Compatible Stoppers Mass
(g)
Quantity

฿ 25,644.00

฿ 23,592.48

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pneumatic tire specifications 825×500×250 HP-PLA250S 15000 1 unit

฿ 36,182.00

฿ 33,287.44

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Self-Sealing Tire Spec 825×500×250 HP-PLA250S 17000 1 unit

฿ 28,860.00

฿ 26,551.20

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Pneumatic tire specifications 910×600×255 HP-PLA300S 19000 1 unit

฿ 36,957.00

฿ 34,000.44

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) Self-Sealing Tire Spec 910×600×255 HP-PLA300S 21000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1