(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent resin platform truck with foldable handle (PLA250-DX)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PLA150-DX SALE
PLA200M1-DX SALE
PLA250-DX SALE
PLA300-DX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Length x Width x Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Compatible Stoppers Trusco Code Mass
(g)
Quantity

฿ 14,000.00

฿ 11,292.40

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 730×490×170 890 100 150S 509-7584 10000 1 unit

฿ 17,242.00

฿ 13,869.46

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 825×500×180 860 100 - 457-7230 12000 1 unit

฿ 21,512.00

฿ 17,304.25

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 825×500×215 890 130 250S 457-7256 13000 1 unit

฿ 22,089.00

฿ 17,766.18

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 910×600×220 890 130 300S 509-7592 16000 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Resin
  • Noise Control
    Available
  • Body / Option
    Body
  • Main Body Specifications
    Finished product
  • Noise Level(dB)
    40
  • Wheel Material
    Super Rubber Rubber-band
  • Caster Specifications
    Swivel Casters and Fixed Casters, 2 Each
  • Handle Specifications
    Folding Handle Type
  • Loading Platform Material
    Polypropylene (PP)
  • Handle Material
    Steel
  • Handle Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Nylon
  • Quantity
    1 unit

Product Description

Truck with low-noise specification, enabling loads to be carried easily and quietly.
[Feature]
· Folding handle enables cart to be stowed compactly.
· Casters are manufactured to low-noise specifications for quiet operation.
· Gray rubber wheels leave floors unmarked.
· Loading platform has anti-slip pads to prevent load displacement.
[Applications]
· Convenient for sites where loads need to be transported quietly.

Part Number
PLA150-DX SALE
PLA200M1-DX SALE
PLA250-DX SALE
PLA300-DX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Length x Width x Height
(mm)
Handle Height
(mm)
Caster Diam.
(mm)
Compatible Stoppers Trusco Code Mass
(g)
Quantity

฿ 14,000.00

฿ 11,292.40

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 150 730×490×170 890 100 150S 509-7584 10000 1 unit

฿ 17,242.00

฿ 13,869.46

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 200 825×500×180 860 100 - 457-7230 12000 1 unit

฿ 21,512.00

฿ 17,304.25

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 825×500×215 890 130 250S 457-7256 13000 1 unit

฿ 22,089.00

฿ 17,766.18

RESIN PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 300 910×600×220 890 130 300S 509-7592 16000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We adopted caster's own silent design(patent), and made it quiet.

Specification

●Noise Level(dB):40
●Finished Goods 
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Polypropylene(PP)
●Handle: Steel 
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Nylon 
●Wheel: Super Rubber

Frequently Asked Questions (FAQ)

Question: Can stoppers be mounted?
Answer: Yes. (Excluding PLA200M1-DX)