(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mighty Carry Stainless Steel Roll Box Pallet, MC Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 65,621.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MC-1D SALE
MC-1E SALE
MC-2D SALE
MC-2E SALE
MC-3D SALE
MC-3E SALE
MC-4D SALE
MC-4E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details External Dimension Length
(mm)
External Sizes Width
(mm)
Usable Inner Dimensions Length
(mm)
Usable Inner Dimensions Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 78,744.00

฿ 67,916.70

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 610 800 570 740 465-1031 38000 1 unit

฿ 65,621.00

฿ 56,598.11

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 610 800 570 740 465-1049 38000 1 unit

฿ 81,131.00

฿ 69,975.49

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 610 950 570 890 465-1057 41000 1 unit

฿ 68,006.00

฿ 58,655.18

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 610 950 570 890 465-1065 41000 1 unit

฿ 88,686.00

฿ 76,491.68

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 810 950 770 890 465-1073 45000 1 unit

฿ 75,563.00

฿ 65,173.09

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 810 950 770 890 465-1081 45000 1 unit

฿ 90,676.00

฿ 78,208.05

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 810 1100 770 1040 465-1090 48000 1 unit

฿ 77,551.00

฿ 66,887.74

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 810 1100 770 1040 465-1103 48000 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Uniform Load(kg)
    500
  • Main Body Material
    Made of Stainless Steel
  • Main body: option
    Body
  • Caster Diam.(mm)
    150
  • Total Height(mm)
    1700
  • External Dimensions Height(mm)
    233
  • Usable Inner Dimensions Height(mm)
    1470
  • Amount Of Content
    1 unit

Product Description

Transport cart that can be stored compactly when not in use.
[Features]
· Robust and reliable under any conditions, including dirt, moisture, water, seawater, etc.
· Can be cleaned with chemicals such as detergents, disinfectants, etc. for hygienic use at all times.
· Loaded cargo can be transported and stored as-is (thanks to swivel specification).
· Can be folded when not in use, saving a significant amount of space.
· 2 of the 4 swivel casters have stoppers.
· Caster fittings come in 2 types: steel and stainless steel (SUS 304).
[Applications]
· Transportation and storage of raw materials and packaging at factories handling pharmaceuticals, physico-chemical products, food products and semiconductors.

Part Number
MC-1D SALE
MC-1E SALE
MC-2D SALE
MC-2E SALE
MC-3D SALE
MC-3E SALE
MC-4D SALE
MC-4E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details External Dimension Length
(mm)
External Sizes Width
(mm)
Usable Inner Dimensions Length
(mm)
Usable Inner Dimensions Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 78,744.00

฿ 67,916.70

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 610 800 570 740 465-1031 38000 1 unit

฿ 65,621.00

฿ 56,598.11

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 610 800 570 740 465-1049 38000 1 unit

฿ 81,131.00

฿ 69,975.49

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 610 950 570 890 465-1057 41000 1 unit

฿ 68,006.00

฿ 58,655.18

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 610 950 570 890 465-1065 41000 1 unit

฿ 88,686.00

฿ 76,491.68

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 810 950 770 890 465-1073 45000 1 unit

฿ 75,563.00

฿ 65,173.09

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 810 950 770 890 465-1081 45000 1 unit

฿ 90,676.00

฿ 78,208.05

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel (SUS304) 810 1100 770 1040 465-1090 48000 1 unit

฿ 77,551.00

฿ 66,887.74

CAGE CARRIAGES(STAINLESS TYPE 1 Piece(s) 40 Day(s) Caster Bracket: Stainless Steel 810 1100 770 1040 465-1103 48000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1