(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RB joint carry (nylon wheels) (RB60-41-3-GY)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • In places with level differences, the dolly cart needs to be pushed. In some cases, the products loaded on the cart may fall off.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RB50-37-4GY
RB60-41-3-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,550.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) 500 370 296-7596 2400 1 unit

฿ 4,866.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) 600 410 296-7588 2800 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    120
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Type Details
    Finished Goods, Dolly
  • Color
    Gray
  • Height(mm)
    104
  • Caster Diam.(mm)
    65
  • Caster Specifications
    Swivel Caster 4 pcs
  • Amount Of Content
    1 unit

Product Description

[Features]
·Any number of units can be connected vertically or horizontally depending on the size of the cargo.
·The product is lightweight and comes with a handle, making it very convenient to carry.
·The loading plate has anti-slip rubber.
·Load weight is less than 120 kg (including own weight)

Part Number
RB50-37-4GY
RB60-41-3-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,550.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) 500 370 296-7596 2400 1 unit

฿ 4,866.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) 600 410 296-7588 2800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1