(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dragonfly Tarai

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 312.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
810
811
812
813
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Material (Body) Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 965.00

TUBS 1 Piece(s) 1 Day(s) 61 Polypropylene (PP) 635 280 405-6264 1580 1 pc.

฿ 633.00

TUBS 1 Piece(s) 12 Day(s) 37 Polyethylene (PE) 570 195 405-6272 1069 1 pc.

฿ 418.00

TUBS 1 Piece(s) 10 Day(s) 24 Polyethylene (PE) 505 170 363-5376 727 1 pc.

฿ 312.00

TUBS 1 Piece(s) 12 Day(s) 16 Polyethylene (PE) 450 145 363-5368 475 1 pc.

Basic Specifications

  • Product Model
    Round Bath
  • Features
    Food Sanitation Act of Japan compliant washbasin.
  • Amount Of Content
    1 pc.

Product Description

It's a polyethylene tub with excellent cold resistance and waterproofness, and you can choose the size according to your purpose, such as a jumbo type with a drain plug or a convenient deep type.

Part Number
810
811
812
813
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Material (Body) Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 965.00

TUBS 1 Piece(s) 1 Day(s) 61 Polypropylene (PP) 635 280 405-6264 1580 1 pc.

฿ 633.00

TUBS 1 Piece(s) 12 Day(s) 37 Polyethylene (PE) 570 195 405-6272 1069 1 pc.

฿ 418.00

TUBS 1 Piece(s) 10 Day(s) 24 Polyethylene (PE) 505 170 363-5376 727 1 pc.

฿ 312.00

TUBS 1 Piece(s) 12 Day(s) 16 Polyethylene (PE) 450 145 363-5368 475 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can be used for various applications besides washing crops etc.

Specification

●Food Sanitation Act compliant product