(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PT50FW |
PT75FB |
PT75FW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
External Dimensions Major Diameter (mm) |
Compatible Body | Color | Trusco Code | Features | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,592.00 |
TUBS | 1 Piece(s) | 10 Day(s) | 33 | 490 | PT50W | White | 298-1319 | It is made of polyethylene which is strong in impact resistance. The lid is hermetically sealed by a unique vent roller. The surface is smooth, easy to clean and hygienic. | 800 | 1 pc. | ||
฿ 1,848.00 |
TUBS | 1 Piece(s) | 10 Day(s) | 40 | 544 | PT75B | Blue | 298-5641 | - | 1300 | 1 pc. | ||
฿ 1,592.00 |
TUBS | 1 Piece(s) | 10 Day(s) | 40 | 544 | PT75W | White | 298-1335 | - | 1300 | 1 pc. |
A plastic lid for Poly Bucket that can be sealed with packing and vent rollers, has excellent impact resistance and chemical resistance, and can be used for storing, sorting, and transporting food.
Part Number |
---|
PT50FW |
PT75FB |
PT75FW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
External Dimensions Major Diameter (mm) |
Compatible Body | Color | Trusco Code | Features | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,592.00 |
TUBS | 1 Piece(s) | 10 Day(s) | 33 | 490 | PT50W | White | 298-1319 | It is made of polyethylene which is strong in impact resistance. The lid is hermetically sealed by a unique vent roller. The surface is smooth, easy to clean and hygienic. | 800 | 1 pc. | ||
฿ 1,848.00 |
TUBS | 1 Piece(s) | 10 Day(s) | 40 | 544 | PT75B | Blue | 298-5641 | - | 1300 | 1 pc. | ||
฿ 1,592.00 |
TUBS | 1 Piece(s) | 10 Day(s) | 40 | 544 | PT75W | White | 298-1335 | - | 1300 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?