(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Tank (Round) Lid (MH-140F)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MH-140F
MH-200F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions Major Diameter
(mm)
Compatible Body Trusco Code Mass
(g)
Amount Of Content

฿ 2,258.00

TUBS 1 Piece(s) 40 Day(s) 90 590 MH-140 458-0745 1500 1 pc.

฿ 4,516.00

TUBS 1 Piece(s) 40 Day(s) 100 790 MH-200 458-0761 2000 1 pc.

Basic Specifications

Product Description

Dedicated lid for polyethylene round tank MH series.
[Features]
·Made of impact-resistant polyethylene.
·Polyethylene products are characterized by their high elasticity and resistance to impact. Dirt can also be easily removed by washing with water.
[Applications]
·As a special lid for storage.

Part Number
MH-140F
MH-200F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions Major Diameter
(mm)
Compatible Body Trusco Code Mass
(g)
Amount Of Content

฿ 2,258.00

TUBS 1 Piece(s) 40 Day(s) 90 590 MH-140 458-0745 1500 1 pc.

฿ 4,516.00

TUBS 1 Piece(s) 40 Day(s) 100 790 MH-200 458-0761 2000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1