(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Tank (Round) (MH-35)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MH-35
MH-45
MH-65
MH-100
MH-140
MH-200
MH-300
MH-500 SALE
MH-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,579.00

TUBS 1 Piece(s) 40 Day(s) 35 415 390 458-0788 1700 1 pc.

฿ 1,619.00

TUBS 1 Piece(s) 40 Day(s) 45 435 475 458-0796 2400 1 pc.

฿ 2,124.00

TUBS 1 Piece(s) 40 Day(s) 65 520 515 458-0818 2500 1 pc.

฿ 3,035.00

TUBS 1 Piece(s) 40 Day(s) 100 590 615 458-0711 3800 1 pc.

฿ 4,453.00

TUBS 1 Piece(s) 40 Day(s) 140 815 575 458-0737 5200 1 pc.

฿ 5,261.00

TUBS 1 Piece(s) 40 Day(s) 200 720 765 458-0753 6500 1 pc.

฿ 7,486.00

TUBS 1 Piece(s) 40 Day(s) 300 875 830 458-0770 8300 1 pc.

฿ 12,951.00

฿ 11,914.92

TUBS 1 Piece(s) 40 Day(s) 500 905 950 458-0800 13000 1 pc.

฿ 24,080.00

฿ 22,153.60

TUBS 1 Piece(s) 40 Day(s) 900 1070 1155 458-0826 25000 1 pc.

Basic Specifications

  • Product Model
    Round Bath
  • Material (Body)
    Polyethylene (PE)
  • Features
    Made of polyethylene that is strong against shock. Optionally, a drainage cap can be mounted.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of shock-resistant polyethylene.
· Drain cap attachment can be installed as an option.
[Applications]
· For agriculture and fisheries.

Part Number
MH-35
MH-45
MH-65
MH-100
MH-140
MH-200
MH-300
MH-500 SALE
MH-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Height
(mm)
External Dimensions Major Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,579.00

TUBS 1 Piece(s) 40 Day(s) 35 415 390 458-0788 1700 1 pc.

฿ 1,619.00

TUBS 1 Piece(s) 40 Day(s) 45 435 475 458-0796 2400 1 pc.

฿ 2,124.00

TUBS 1 Piece(s) 40 Day(s) 65 520 515 458-0818 2500 1 pc.

฿ 3,035.00

TUBS 1 Piece(s) 40 Day(s) 100 590 615 458-0711 3800 1 pc.

฿ 4,453.00

TUBS 1 Piece(s) 40 Day(s) 140 815 575 458-0737 5200 1 pc.

฿ 5,261.00

TUBS 1 Piece(s) 40 Day(s) 200 720 765 458-0753 6500 1 pc.

฿ 7,486.00

TUBS 1 Piece(s) 40 Day(s) 300 875 830 458-0770 8300 1 pc.

฿ 12,951.00

฿ 11,914.92

TUBS 1 Piece(s) 40 Day(s) 500 905 950 458-0800 13000 1 pc.

฿ 24,080.00

฿ 22,153.60

TUBS 1 Piece(s) 40 Day(s) 900 1070 1155 458-0826 25000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is made of polyethylene strong against impact.
●Drain cap attachment is available as an option.

Materials

●Polyethylene(PE)