(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"RL-Type Square Tub" (Polyethylene)(with Cart) (RL300K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RL200K SALE
RL300K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Mass Trusco Code Amount Of Content

฿ 47,861.31

฿ 41,175.08

SQUARE TUBS 1 Piece(s) 40 Day(s) 1216 756 200 850 630 41500g 464-9206 1 unit

฿ 56,362.82

฿ 48,601.66

SQUARE TUBS 1 Piece(s) 40 Day(s) 1540 920 300 1165 780 50000g 464-9222 1 unit

Basic Specifications

  • Height(mm)
    960
  • Product Model
    Square Bath
  • Material (Body)
    Polyethylene (PE)
  • Usable Inner Dimensions: Height(mm)
    382
  • Features
    Thicker walls due to low foaming structure, with excellent toughness. Conforms to voluntary standards of the Sanitation Council for polyolefins and other materials.
  • Specifications
    With Drain Valve / With Hand Truck (φ 370 mm Pneumatic Tires)
  • Amount Of Content
    1 unit

Product Description

[Features]
·The low-foam structure is thick and has excellent toughness.
·Conforms to the voluntary standards for the Japan Hygienic Olefin And Styrene Plastics Association.
[Materials]
· Polyethylene (PE)

Part Number
RL200K SALE
RL300K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Mass Trusco Code Amount Of Content

฿ 47,861.31

฿ 41,175.08

SQUARE TUBS 1 Piece(s) 40 Day(s) 1216 756 200 850 630 41500g 464-9206 1 unit

฿ 56,362.82

฿ 48,601.66

SQUARE TUBS 1 Piece(s) 40 Day(s) 1540 920 300 1165 780 50000g 464-9222 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1