(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RL Type Square Liquid Container (Polyethylene) (RL200)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RL200 SALE
RL300 SALE
RL500 SALE
RL600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Mass Trusco Code Amount Of Content

฿ 16,550.00

฿ 15,224.35

SQUARE TUBS 1 Piece(s) 40 Day(s) 976 756 410 200 850 630 382 13000g 464-9192 1 pc.

฿ 24,551.00

฿ 22,586.92

SQUARE TUBS 1 Piece(s) 40 Day(s) 1305 920 410 300 1165 780 382 20000g 464-9214 1 pc.

฿ 33,243.00

฿ 30,583.56

SQUARE TUBS 1 Piece(s) 40 Day(s) 1840 920 410 500 1700 780 384 28000g 464-9231 1 pc.

฿ 47,633.83

฿ 41,231.84

SQUARE TUBS 1 Piece(s) 40 Day(s) 1750 1190 408 600 1640 1080 390 40000g 464-9249 1 pc.

Basic Specifications

  • Product Model
    Square Bath
  • Material (Body)
    Polyethylene (PE)
  • Features
    Thicker walls due to low foaming structure, with excellent toughness. Conforms to voluntary standards of the Sanitation Council for polyolefins and other materials. With a drain plug.
  • Amount Of Content
    1 pc.

Product Description

A thick, large, square tank that is durable and has excellent toughness.
[Features]
· Thick, with superior toughness thanks to a low foam structure.
· Conforms to the voluntary standards for the Japan Hygienic Olefin And Styrene Plastics Association.
· With drain water faucet.
· Operating temperature range: -20 to 40°C.
· Material: Polyethylene (PE).
[Applications]
· As containers for storage of parts, tools, etc., or waste sorting containers in factories.
· As storage containers for powder, etc., or water tanks for live fish, etc.

Part Number
RL200 SALE
RL300 SALE
RL500 SALE
RL600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Capacity
(L)
Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Depth
(mm)
Usable Inner Dimensions: Height
(mm)
Mass Trusco Code Amount Of Content

฿ 16,550.00

฿ 15,224.35

SQUARE TUBS 1 Piece(s) 40 Day(s) 976 756 410 200 850 630 382 13000g 464-9192 1 pc.

฿ 24,551.00

฿ 22,586.92

SQUARE TUBS 1 Piece(s) 40 Day(s) 1305 920 410 300 1165 780 382 20000g 464-9214 1 pc.

฿ 33,243.00

฿ 30,583.56

SQUARE TUBS 1 Piece(s) 40 Day(s) 1840 920 410 500 1700 780 384 28000g 464-9231 1 pc.

฿ 47,633.83

฿ 41,231.84

SQUARE TUBS 1 Piece(s) 40 Day(s) 1750 1190 408 600 1640 1080 390 40000g 464-9249 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1