(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container Bag (Maximum Filling Weight 1,000 kg) (YS-CB-1000E)

Container Bag (Maximum Filling Weight 1,000 kg) (YS-CB-1000E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-CB-1000E
YS-CB-L1000E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Laminating Trusco Code Intended Use Inner Bag Mass
(g)
Amount Of Content

฿ 1,488.45

CONTAINER BAGS 1 Piece(s) 5 Day(s) 1100 NA 412-7439 For transport of resin in granular form. - 2000 1 pc.

฿ 1,827.55

CONTAINER BAGS 1 Piece(s) 10 Day(s) 1060 Exterior 412-7609 For transporting mined minerals and powder. Polyethylene 2200 1 pc.

Basic Specifications

  • Product Type
    Container Bags
  • Outer Diameter(mm)
    1100
  • Inlet Diameter(mm)
    500
  • Inlet Height(mm)
    500
  • Exhaust Port Outer Diameter(mm)
    500
  • Exhaust Port Height(mm)
    500
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Body
    Polypropylene containing weatherproofing agents
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Appropriate for transporting products with a low specific gravity, such as agricultural products.
· Strength and weather resistance are JIS-compliant.
[Applications]
· For transporting agricultural products.

Part Number
YS-CB-1000E
YS-CB-L1000E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Laminating Trusco Code Intended Use Inner Bag Mass
(g)
Amount Of Content

฿ 1,488.45

CONTAINER BAGS 1 Piece(s) 5 Day(s) 1100 NA 412-7439 For transport of resin in granular form. - 2000 1 pc.

฿ 1,827.55

CONTAINER BAGS 1 Piece(s) 10 Day(s) 1060 Exterior 412-7609 For transporting mined minerals and powder. Polyethylene 2200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1