(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container Bag (Economy size) (TCB-2E)

Container Bag (Economy size) (TCB-2E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCB-1E
TCB-1ER
TCB-2E
TCB-2ER
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Discharge Port Outer Diameter
(mm)
Discharge Port Height
(mm)
Laminate Trusco Code Mass
(g)
Amount Of Content

฿ 1,129.41

CONTAINER BAGS 1 Piece(s) Same day 1 Type - - NA 419-8620 1900 1 pc.

฿ 1,262.55

CONTAINER BAGS 1 Piece(s) 12 Day(s) 1 Type - - Available 419-8638 2000 1 pc.

฿ 1,209.77

CONTAINER BAGS 1 Piece(s) 12 Day(s) 2 Type 500 500 NA 419-8646 2000 1 pc.

฿ 1,337.41

CONTAINER BAGS 1 Piece(s) 12 Day(s) 2 Type 500 500 Available 419-8654 2100 1 pc.

Basic Specifications

  • Product Type
    Container bag
  • Outer Diameter(mm)
    1100
  • Height(mm)
    1060
  • Inlet port external diameter(mm)
    1100
  • Inlet port height(mm)
    700
  • Material
    Polypropylene containing weatherproofing agents
  • Maximum Storage Mass(kg)
    1000
  • Application
    Sand bags as waste material bags. As transportation bags for raw materials.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The contents can be hoisted with a fork and stored directly in a warehouse, etc.
· Can be folded and stored when not in use, so it does not take up space.
[Applications]
· Sand bags as waste material bags.
· As transportation bags for raw materials.

Part Number
TCB-1E
TCB-1ER
TCB-2E
TCB-2ER
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Discharge Port Outer Diameter
(mm)
Discharge Port Height
(mm)
Laminate Trusco Code Mass
(g)
Amount Of Content

฿ 1,129.41

CONTAINER BAGS 1 Piece(s) Same day 1 Type - - NA 419-8620 1900 1 pc.

฿ 1,262.55

CONTAINER BAGS 1 Piece(s) 12 Day(s) 1 Type - - Available 419-8638 2000 1 pc.

฿ 1,209.77

CONTAINER BAGS 1 Piece(s) 12 Day(s) 2 Type 500 500 NA 419-8646 2000 1 pc.

฿ 1,337.41

CONTAINER BAGS 1 Piece(s) 12 Day(s) 2 Type 500 500 Available 419-8654 2100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the belt is color-coded, it's convenient to distinguish at a glance.
●Possible to lift the contents with a forklift and store it as it is in a warehouse or the like.
●When not in use, it can be folded and stored, so it will not take up space.

Usage

●As a waste bag. 
●As a transport bag for materials.

Specification

●Max Filling Load(kg):1000
●Outer Diameter x H(mm):Φ1100 x 1060
●Belts Color:Beige
●SPQ(piece):10

Materials

●Polypropylene(PP)

Warning

●The use is limited to one time.
●Not waterproof。
●It is not a Food Sanitation Act compliant product