(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Container Bag (JIS Z 1651 equivalent) (TFC-1)

Container Bag (JIS Z 1651 equivalent) (TFC-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TFC-1
TFC-1R
TFC-2
TFC-2R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Discharge Port Outer Diameter
(mm)
Discharge Port Height
(mm)
Laminate Trusco Code Mass
(g)
Amount Of Content

฿ 1,522.21

CONTAINER BAGS 1 Piece(s) 10 Day(s) 1 Type - - NA 255-1055 1900 1 pc.

฿ 1,650.18

CONTAINER BAGS 1 Piece(s) 1 Day(s) 1 Type - - Available 255-1063 2000 1 pc.

฿ 1,573.99

CONTAINER BAGS 1 Piece(s) 1 Day(s) 2 Type 500 500 NA 255-1080 2000 1 pc.

฿ 1,727.62

CONTAINER BAGS 1 Piece(s) 1 Day(s) 2 Type 500 500 Available 255-1098 2200 1 pc.

Basic Specifications

  • Product Type
    Container bag
  • Outer Diameter(mm)
    1100
  • Height(mm)
    1060
  • Inlet port external diameter(mm)
    1100
  • Inlet port height(mm)
    700
  • Material
    Polypropylene (PP)
  • Maximum Storage Mass(kg)
    1000
  • Application
    It is an outdoor storage container in disaster restoration business. Acts as a large, weather-resistant sandbag.
  • Specifications
    Japan Flexible Container Industry Association (JFC) Approved Product. Japanese Industrial Standard JIS-Z-1651 Conformant Product. Department of Environment "Decontamination Guidelines" Compliant Product.
  • Features
    Weather resistance that passed the 1,500-hour (5-year equivalent) weather resistance test, and is optimally suitable for use as outdoor storage containers for disaster recovery work. Leakage of contaminated soil moisture can be prevented by using a thick 150 μ inner bag.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The contents can be hoisted with a fork and stored directly in a warehouse, etc.
· Can be folded and stored when not in use, so it does not take up space.
[Applications]
· Sand bags as waste material bags.
· Used as a transportation bag for food products, cosmetics, and raw materials.

Part Number
TFC-1
TFC-1R
TFC-2
TFC-2R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Discharge Port Outer Diameter
(mm)
Discharge Port Height
(mm)
Laminate Trusco Code Mass
(g)
Amount Of Content

฿ 1,522.21

CONTAINER BAGS 1 Piece(s) 10 Day(s) 1 Type - - NA 255-1055 1900 1 pc.

฿ 1,650.18

CONTAINER BAGS 1 Piece(s) 1 Day(s) 1 Type - - Available 255-1063 2000 1 pc.

฿ 1,573.99

CONTAINER BAGS 1 Piece(s) 1 Day(s) 2 Type 500 500 NA 255-1080 2000 1 pc.

฿ 1,727.62

CONTAINER BAGS 1 Piece(s) 1 Day(s) 2 Type 500 500 Available 255-1098 2200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1