(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nes Tainer (5NT1317)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5NT1314
5NT1317
5NT1614
5NT1617
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Height
(mm)
Mass Trusco Code Amount Of Content

฿ 19,191.25

NESTING RACKS 1 Piece(s) 40 Day(s) 1250 1200 56000g 456-3239 1 unit

฿ 19,533.75

NESTING RACKS 1 Piece(s) 40 Day(s) 1250 1500 59000g 456-3247 1 unit

฿ 20,812.50

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1200 60000g 456-3255 1 unit

฿ 21,215.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1500 63000g 456-3263 1 unit

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Steel
  • Color
    Red
  • Usable Inner Dimensions: Depth(mm)
    1150
  • Number of Loadable Racks(Rack)
    3
  • Features
    NESTAINER products are the only ones that use a pentagonal pipe (PAT.). Those pipes are adopted for the front pillar and front girder, and so loading by fork lift becomes smooth, the occurrence of load collapse is suppressed and the working efficiency is increased by 40%. The larger the load that is applied on the rails with different angles, the more its sways, the stronger it grips, increasing integrity and stability.
  • Strut
    50×50mm
  • Surface Coating
    Sintered coating
  • Amount Of Content
    1 unit

Product Description

[Features]
· 5-sided pipe (PAT.) is NESTAINER only.
· Using front pillars and front girders makes forklift loading smoother and increases work efficiency by 40% by minimizing the occurrence of collapsing loads.
· Features an integration- and safety-enhancing design in which rails of varying angles becomes further enmeshed with one another the larger the load and the more shaking occurs.
· An enriching optional part with abundant variations that supports various types of storage.

Part Number
5NT1314
5NT1317
5NT1614
5NT1617
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Usable Inner Dimensions: Frontage
(mm)
Usable Inner Dimensions: Height
(mm)
Mass Trusco Code Amount Of Content

฿ 19,191.25

NESTING RACKS 1 Piece(s) 40 Day(s) 1250 1200 56000g 456-3239 1 unit

฿ 19,533.75

NESTING RACKS 1 Piece(s) 40 Day(s) 1250 1500 59000g 456-3247 1 unit

฿ 20,812.50

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1200 60000g 456-3255 1 unit

฿ 21,215.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1550 1500 63000g 456-3263 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Layout freely, nesting storable and rack system excellent in space efficient . 
●With simple and robust structure, excellent in durability and earthquake resistance, high product storage of heavy weight objects is possible. 
●Five square pipe front pillar

Specification

●Equal Load(kg):1000
●Load Number of Stages(stage):3
●Color: Red 
●Support: 50 x 50mm

Materials

●Steel