(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Container Tenbako Lid (ED-K-FUTA)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ED-K-FUTA
ED-T-FUTA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Trusco Code Compatibility Container Mass
(g)
Amount Of Content

฿ 1,742.05

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 672 463 423-5151 ED-26、ED-41、ED-55、ED-60、ED-75 1000 1 pc.

฿ 1,406.01

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 603 400 423-5169 ED-18、ED-27、ED-36、ED-54 840 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • External Height(mm)
    44
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Color
    Black
  • Features
    It does not accumulate static electricity. It protects circuit boards and electronic parts from static electricity.
  • Intended Use
    For storing and transporting printed circuit boards and electronic parts.
  • Surface Resistance Value
    106Ω
  • Amount Of Content
    1 pc.

Product Description

Does not accumulate static electricity. Protects circuit boards and electronic parts from static electricity. For storing and transporting printed circuit boards and electronic parts.

Part Number
ED-K-FUTA
ED-T-FUTA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
Trusco Code Compatibility Container Mass
(g)
Amount Of Content

฿ 1,742.05

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 672 463 423-5151 ED-26、ED-41、ED-55、ED-60、ED-75 1000 1 pc.

฿ 1,406.01

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 603 400 423-5169 ED-18、ED-27、ED-36、ED-54 840 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1