(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TenBako (Conductive Container) (ED-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ED-2
ED-7
ED-9
ED-13
ED-15
ED-16
ED-18
ED-26
ED-27
ED-28
ED-32
ED-36
ED-41
ED-54
ED-55
ED-60
ED-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Compatible Card Holder (Sold Separately) Mass
(g)
Amount Of Content

฿ 683.90

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 1.3 240 240 35 216×216× 23 423-5029 - 210 1 pc.

฿ 1,154.73

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 6.4 441 279 75 386×233× 62 423-5126 - 710 1 pc.

฿ 1,571.53

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 8.8 366 279 121 312×235×110 423-5142 Both Short Sides T2 Type 830 1 pc.

฿ 1,766.32

CONDUCTIVE CONTAINERS 1 Piece(s) 14 Day(s) 13.2 441 279 150 386×234×136 423-4987 Both Short Sides T2 Type 1160 1 pc.

฿ 1,439.37

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 14.5 466 366 116 411×311×100 423-4995 Both Short Sides T2 Type 1060 1 pc.

฿ 2,466.48

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 15 603 442 75 548×387× 62 423-5002 Both Short Sides T2 Type 1480 1 pc.

฿ 2,410.68

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 18.2 591 386 106 537×333× 90 423-5011 Both Short Sides T2 Type 1500 1 pc.

฿ 2,932.80

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 28.9 661 449 122 612×400×106 423-5037 Both Short Sides T1 Type-B 2040 1 pc.

฿ 2,691.62

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 27.3 591 387 154 536×336×140 423-5045 Both Short Sides T2 Type 1750 1 pc.

฿ 2,425.85

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 26.3 466 366 205 411×311×190 423-5053 Both Short Sides T2 Type 1600 1 pc.

฿ 3,415.16

CONDUCTIVE CONTAINERS 1 Piece(s) 14 Day(s) 30.7 601 441 151 546×386×136 423-5061 Both Short Sides T2 Type 2290 1 pc.

฿ 2,958.58

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 36.3 593 388 206 535×332×187 423-5070 Both Short Sides T2 Type 2210 1 pc.

฿ 2,972.23

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 39.4 656 446 168 605×395×151 423-5088 Both Short Sides T1 Type-B 2300 1 pc.

฿ 4,024.57

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 53.5 592 387 305 534×332×285 423-5096 Both Short Sides T1 Type-A 3000 1 pc.

฿ 4,258.40

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 53.7 657 447 226 607×396×209 423-5100 Both Short Sides T1 Type-A 2840 1 pc.

฿ 4,646.68

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 60.5 657 446 256 608×397×236 423-5118 Both Short Sides T1 Type-A 3420 1 pc.

฿ 6,212.48

CONDUCTIVE CONTAINERS 1 Piece(s) 14 Day(s) 77.9 652 451 331 599×398×303 423-5134 Both Short Sides T1 Type-A 4750 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • Material (Main Body)
    Conductive Polypropylene
  • Color
    Black
  • Features
    It does not accumulate static electricity. It protects circuit boards and electronic parts from static electricity.
  • Intended Use
    For storing and transporting printed circuit boards and electronic parts.
  • Surface Resistance Value
    106Ω
  • Amount Of Content
    1 pc.

Product Description

A multipurpose returnable box combining excellent conductivity, functionality and strength.
[Features]
· A conductive, anti-static container with low electric resistance and semi-permanent performance.
· Completely prevents electrostatic damage and adhesion of dust.
· Will not generate rust and is lighter than metal.
· Hardly affected by temperature or humidity.
· A conductive layer covers the plastic entirely, giving it anti-static effects in addition to discharging any static.
[Applications]
· Optimal for places adverse to dust, such as precision parts and semiconductor factories.

Part Number
ED-2
ED-7
ED-9
ED-13
ED-15
ED-16
ED-18
ED-26
ED-27
ED-28
ED-32
ED-36
ED-41
ED-54
ED-55
ED-60
ED-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Compatible Card Holder (Sold Separately) Mass
(g)
Amount Of Content

฿ 683.90

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 1.3 240 240 35 216×216× 23 423-5029 - 210 1 pc.

฿ 1,154.73

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 6.4 441 279 75 386×233× 62 423-5126 - 710 1 pc.

฿ 1,571.53

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 8.8 366 279 121 312×235×110 423-5142 Both Short Sides T2 Type 830 1 pc.

฿ 1,766.32

CONDUCTIVE CONTAINERS 1 Piece(s) 14 Day(s) 13.2 441 279 150 386×234×136 423-4987 Both Short Sides T2 Type 1160 1 pc.

฿ 1,439.37

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 14.5 466 366 116 411×311×100 423-4995 Both Short Sides T2 Type 1060 1 pc.

฿ 2,466.48

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 15 603 442 75 548×387× 62 423-5002 Both Short Sides T2 Type 1480 1 pc.

฿ 2,410.68

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 18.2 591 386 106 537×333× 90 423-5011 Both Short Sides T2 Type 1500 1 pc.

฿ 2,932.80

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 28.9 661 449 122 612×400×106 423-5037 Both Short Sides T1 Type-B 2040 1 pc.

฿ 2,691.62

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 27.3 591 387 154 536×336×140 423-5045 Both Short Sides T2 Type 1750 1 pc.

฿ 2,425.85

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 26.3 466 366 205 411×311×190 423-5053 Both Short Sides T2 Type 1600 1 pc.

฿ 3,415.16

CONDUCTIVE CONTAINERS 1 Piece(s) 14 Day(s) 30.7 601 441 151 546×386×136 423-5061 Both Short Sides T2 Type 2290 1 pc.

฿ 2,958.58

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 36.3 593 388 206 535×332×187 423-5070 Both Short Sides T2 Type 2210 1 pc.

฿ 2,972.23

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 39.4 656 446 168 605×395×151 423-5088 Both Short Sides T1 Type-B 2300 1 pc.

฿ 4,024.57

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 53.5 592 387 305 534×332×285 423-5096 Both Short Sides T1 Type-A 3000 1 pc.

฿ 4,258.40

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 53.7 657 447 226 607×396×209 423-5100 Both Short Sides T1 Type-A 2840 1 pc.

฿ 4,646.68

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 60.5 657 446 256 608×397×236 423-5118 Both Short Sides T1 Type-A 3420 1 pc.

฿ 6,212.48

CONDUCTIVE CONTAINERS 1 Piece(s) 14 Day(s) 77.9 652 451 331 599×398×303 423-5134 Both Short Sides T1 Type-A 4750 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1