(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Container, RBE Type (20 L/34 L) (RBE-36)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBE-23
RBE-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,300.46

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 20 512 346 167 450×295×151 423-1996 1900 1 pc.

฿ 2,689.97

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 34 509 343 265 446×293×249 423-2011 2400 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • Material (Main Body)
    Conductive Polypropylene
  • Color
    Black
  • Compatible Card Holder (Sold Separately)
    RB120×40 RB120×65
  • Features
    Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent.
  • Intended Use
    For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers.
  • Surface Resistance Value
    106Ω or less
  • Amount Of Content
    1 pc.

Product Description

A conductive container that prevents electrostatic charges from accumulating, as well as the adhesion of dirt and dust.
[Features]
· With a permanent anti-static effect.
· Material: Conductive polypropylene.
[Applications]
· Transportation and storage use.
· Parts storage and logistics containers for household appliance and weak electricity manufacturers.

Part Number
RBE-23
RBE-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,300.46

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 20 512 346 167 450×295×151 423-1996 1900 1 pc.

฿ 2,689.97

CONDUCTIVE CONTAINERS 1 Piece(s) 5 Day(s) 34 509 343 265 446×293×249 423-2011 2400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1