(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BE-10F |
BE-56RF |
BE-75F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
Product Type | External Height (mm) |
Material (Main Body) | Other | Material 1 | Weight (g) | JAN code | Trusco Code | Compatibility Container | Features | Intended Use | Surface Resistance Value | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 509.70 |
CONDUCTIVE CONTAINERS | 5 Piece(s) | 6 Day(s) | 380 | 294 | Conductive Container | 24 | Conductive Polypropylene | Option | - | - | - | 423-1881 | BE-10 | Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent. | For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers. | 106Ω or less | 330 | 1 pc. | ||
฿ 1,866.05 |
CONDUCTIVE CONTAINERS | 5 Piece(s) | 8 Day(s) | 669 | 461 | Conductive Container | 42 | Conductive Polypropylene | Option | - | - | - | 423-1945 | BE-56、BE-56-2、BE-56-3 | Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent. | For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers. | 106Ω or less | 1200 | 1 pc. | ||
฿ 1,356.10 |
CONDUCTIVE CONTAINERS | 1 Piece(s) | 12 Day(s) | 667 | 459 | - | 35 | - | - | Conductive polypropylene (PP) | 1070.000 | 4938233101187 | 836-2479 | RB-75 conductive, RB-61 conductive | - | - | - | - | - |
Prevents electrostatic charges from accumulating as well as the adhesion of dirt and dust. With a permanent anti-static effect. Parts storage and logistics containers for household appliance and weak electricity manufacturers.
Part Number |
---|
BE-10F |
BE-56RF |
BE-75F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Shape Width (mm) |
External Shape Depth (mm) |
Product Type | External Height (mm) |
Material (Main Body) | Other | Material 1 | Weight (g) | JAN code | Trusco Code | Compatibility Container | Features | Intended Use | Surface Resistance Value | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 509.70 |
CONDUCTIVE CONTAINERS | 5 Piece(s) | 6 Day(s) | 380 | 294 | Conductive Container | 24 | Conductive Polypropylene | Option | - | - | - | 423-1881 | BE-10 | Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent. | For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers. | 106Ω or less | 330 | 1 pc. | ||
฿ 1,866.05 |
CONDUCTIVE CONTAINERS | 5 Piece(s) | 8 Day(s) | 669 | 461 | Conductive Container | 42 | Conductive Polypropylene | Option | - | - | - | 423-1945 | BE-56、BE-56-2、BE-56-3 | Prevents electrostatic charge and prevents dust from sticking to the product. The anti-static effect is permanent. | For distribution containers and storing parts for domestic appliances and other light electrical appliance manufacturers. | 106Ω or less | 1200 | 1 pc. | ||
฿ 1,356.10 |
CONDUCTIVE CONTAINERS | 1 Piece(s) | 12 Day(s) | 667 | 459 | - | 35 | - | - | Conductive polypropylene (PP) | 1070.000 | 4938233101187 | 836-2479 | RB-75 conductive, RB-61 conductive | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?