(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Tight Case

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 432.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
781255
781286
781293
781309
781316
781323
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,408.37

CONDUCTIVE CONTAINERS 4 Piece(s) 5 Day(s) 5.6 324 234 114 296×206×96 281-6911 670 1 pc.

฿ 1,089.82

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 2.7 257 190 92 233×164×77 281-6903 425 1 pc.

฿ 807.61

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 1.2 210 150 76 185×125×60 281-6890 274 1 pc.

฿ 614.14

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 0.59 159 122 63 148× 99×47 281-6881 157 1 pc.

฿ 524.70

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 0.4 138 109 58 125× 84×41 281-6873 134 1 pc.

฿ 432.34

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 0.26 120 98 52 109× 75×35 281-6865 96 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • Material (Main Body)
    Conductive Polypropylene
  • Color
    Black
  • Features
    Safely stores electronic parts and chips susceptible to static electricity.
  • Intended Use
    For storage of electric components that dislike static electricity and dust.
  • Surface Resistance Value
    103~4Ω
  • Specifications
    With Lid
  • Material : Lid
    Conductive Polypropylene (PP)
  • Material: Gasket
    Silicon Rubber
  • Material: Fastener
    Stainless Steel
  • Amount Of Content
    1 pc.

Product Description

A conductive container that can be used to safely store electronic parts and chips sensitive to static electricity.
[Features]
· Surface resistance: 103 to 4 Ω.
· With lid.
· Main body, lid: Conductive polypropylene (PP), packing: Silicone, fasteners: Stainless steel.
[Applications]
· Convenient for storing electronic parts that are weak to dust and static electricity.

Part Number
781255
781286
781293
781309
781316
781323
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,408.37

CONDUCTIVE CONTAINERS 4 Piece(s) 5 Day(s) 5.6 324 234 114 296×206×96 281-6911 670 1 pc.

฿ 1,089.82

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 2.7 257 190 92 233×164×77 281-6903 425 1 pc.

฿ 807.61

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 1.2 210 150 76 185×125×60 281-6890 274 1 pc.

฿ 614.14

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 0.59 159 122 63 148× 99×47 281-6881 157 1 pc.

฿ 524.70

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 0.4 138 109 58 125× 84×41 281-6873 134 1 pc.

฿ 432.34

CONDUCTIVE CONTAINERS 1 Piece(s) 19 Day(s) 0.26 120 98 52 109× 75×35 281-6865 96 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1