(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Parts Box (780531)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
780531
780548
780555
780562
781125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 161.00

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 0.49 137 99 52 128× 85× 48 281-7080 74 1 pc.

฿ 201.00

CONDUCTIVE CONTAINERS 1 Piece(s) 10 Day(s) 0.9 165 119 62 151×105× 58 281-7098 111 1 pc.

฿ 267.00

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 1.5 198 143 75 183×127× 69 281-7101 165 1 pc.

฿ 346.00

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 2.9 241 175 87 228×160× 84 281-7110 254 1 pc.

฿ 648.00

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 8 354 258 116 320×223×111 281-7128 653 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • Material (Main Body)
    Conductive Polypropylene
  • Color
    Black
  • Features
    Safely stores electronic parts and chips susceptible to static electricity.
  • Intended Use
    For storage of electric components that dislike static electricity and dust.
  • Surface Resistance Value
    103~4Ω
  • Specifications
    With Lid
  • Material : Lid
    Conductive Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

A conductive container that can be used to safely store electronic parts and chips sensitive to static electricity.
[Features]
·Main unit: Conductive polypropylene (PP), lid: Conductive polyethylene (PE).
·With lid.
[Applications]
·Ideal for storing electronic components that dislike dust and static electricity.

Part Number
780531
780548
780555
780562
781125
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 161.00

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 0.49 137 99 52 128× 85× 48 281-7080 74 1 pc.

฿ 201.00

CONDUCTIVE CONTAINERS 1 Piece(s) 10 Day(s) 0.9 165 119 62 151×105× 58 281-7098 111 1 pc.

฿ 267.00

CONDUCTIVE CONTAINERS 1 Piece(s) 1 Day(s) 1.5 198 143 75 183×127× 69 281-7101 165 1 pc.

฿ 346.00

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 2.9 241 175 87 228×160× 84 281-7110 254 1 pc.

฿ 648.00

CONDUCTIVE CONTAINERS 1 Piece(s) 12 Day(s) 8 354 258 116 320×223×111 281-7128 653 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Keeps electronic components and chips vulnerable to static electricity in a safe manner.

Usage

●For store electronic components, dust that do not like static electricity.

Specification

●Color:Black
●Surface Resistivity: 103~6Ω 
●With lid

Materials

●Main Body: Conductive Polypropylene(PP)
●Lid: Conductive Polyethylene(PE)