(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Cart Dedicated Bag (CA395-00SX-SP)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CA395-00SX-SP
CA396-00LX-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Applicable Body Trusco Code Mass
(g)
Internal Capacity

฿ 2,126.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 000-7021 300 1 pc.

฿ 2,659.00

CLOTH BAGS 1 Piece(s) 10 Day(s) 210 570 680 620 CA392、CA468 000-7030 410 1 pc.

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Cloth Bag for Dust Wagon
  • Detailing Type
    Dedicated Cloth Bag for "Dust Cart"
  • Body / Option
    Main Body
  • Material
    Nylon
  • Internal Capacity
    1 pc.

Product Description

Fabric bags for Yamazaki Corporation dust carts (CA391, CA392, CA452, CA468).

Part Number
CA395-00SX-SP
CA396-00LX-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Applicable Body Trusco Code Mass
(g)
Internal Capacity

฿ 2,126.00

CLOTH BAGS 1 Piece(s) 12 Day(s) 120 510 440 610 CA391、CA452 000-7021 300 1 pc.

฿ 2,659.00

CLOTH BAGS 1 Piece(s) 10 Day(s) 210 570 680 620 CA392、CA468 000-7030 410 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1