(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dust Cart - with Bumper / with Large Casters (CA468-000X-MB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CA452-000X-MB
CA468-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 14,299.00

DUST WAGONS 1 Piece(s) 12 Day(s) For 120L 635 620 810 296-8193 8000 1 unit

฿ 17,160.00

DUST WAGONS 1 Piece(s) 12 Day(s) For 210L 700 810 880 296-8185 10000 1 unit

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Body / Option
    Main Body
  • Features
    Can be stored by itself in compact spaces, allowing space to be used effectively. Features 100 mm large casters with bumpers. Features a connecting function convenient for moving.
  • Internal Capacity
    1 unit

Product Description

[Features]
· Compact and can be stowed freestanding making an efficient use of space.
· Equipped with a bumper and 100 mm large casters.
· With connecting mechanism convenient for movement.
[Applications]
· Collection and transportation of garbage, etc.

Part Number
CA452-000X-MB
CA468-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 14,299.00

DUST WAGONS 1 Piece(s) 12 Day(s) For 120L 635 620 810 296-8193 8000 1 unit

฿ 17,160.00

DUST WAGONS 1 Piece(s) 12 Day(s) For 210L 700 810 880 296-8185 10000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1