(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Recycled Trash ECO-70 Lid (YW-134L-OP2-Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YW-134L-OP1-BL
YW-134L-OP1-G
YW-134L-OP1-R
YW-134L-OP1-W
YW-134L-OP1-Y
YW-134L-OP2-BR
YW-134L-OP2-GR
YW-134L-OP2-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Inlet Color Included Seal Trusco Code Internal Capacity

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Square hole lid Blue Non-Combustible Waste 370-2529 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 20 Day(s) Square hole lid Green Recycled Paper 370-2537 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Square hole lid Red Combustible Waste 370-2545 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 20 Day(s) Square hole lid White Other Types of Garbage 370-2553 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Square hole lid Yellow Plastic 370-2561 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 14 Day(s) Lid with Round Hole Brown Bottle 370-2570 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Lid with Round Hole Gray Can 370-2588 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Lid with Round Hole Yellow PET Bottle 370-2596 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Frontage(mm)
    320
  • Depth(mm)
    500
  • Height(mm)
    232
  • Body / Option
    Option
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1000
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Main body equipped with bag retainer.
· Lid lock that firmly secures.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.
· Sorting trash can that allows for garbage to be disposed of directly. Lid available in 8 colors.
[Applications]
· Sorting trash can for offices, schools, sports facilities, and commercial facilities, etc.

Part Number
YW-134L-OP1-BL
YW-134L-OP1-G
YW-134L-OP1-R
YW-134L-OP1-W
YW-134L-OP1-Y
YW-134L-OP2-BR
YW-134L-OP2-GR
YW-134L-OP2-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Inlet Color Included Seal Trusco Code Internal Capacity

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Square hole lid Blue Non-Combustible Waste 370-2529 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 20 Day(s) Square hole lid Green Recycled Paper 370-2537 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Square hole lid Red Combustible Waste 370-2545 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 20 Day(s) Square hole lid White Other Types of Garbage 370-2553 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Square hole lid Yellow Plastic 370-2561 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 14 Day(s) Lid with Round Hole Brown Bottle 370-2570 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Lid with Round Hole Gray Can 370-2588 1 pc.

฿ 1,149.97

LID FOR DUST BOXES 1 Piece(s) 12 Day(s) Lid with Round Hole Yellow PET Bottle 370-2596 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1