(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Recycled Trash Push Lid (YW-176L-OP3-G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YW-176L-OP3-BL
YW-176L-OP3-G
YW-176L-OP3-R
YW-176L-OP3-W
YW-176L-OP3-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet Color Included Seal Trusco Code Internal Capacity

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Blue Non-combustible Waste 355-4775 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Green Recycled Paper 355-4783 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Red Combustible Waste 356-1607 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) White Other Types of Garbage 355-4791 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Yellow Plastic 355-4805 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    197
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Mass(g)
    700
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Semi-transparent body allows contents to be seen, encouraging sorting.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.

Part Number
YW-176L-OP3-BL
YW-176L-OP3-G
YW-176L-OP3-R
YW-176L-OP3-W
YW-176L-OP3-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet Color Included Seal Trusco Code Internal Capacity

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Blue Non-combustible Waste 355-4775 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Green Recycled Paper 355-4783 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Red Combustible Waste 356-1607 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) White Other Types of Garbage 355-4791 1 pc.

฿ 854.34

LID FOR DUST BOXES 1 Piece(s) 10 Day(s) Yellow Plastic 355-4805 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1