(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bag for Dust Wagon Economy (TDSW-LF)

Bag for Dust Wagon Economy (TDSW-LF)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDSW-LF
TDSW-MF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Conforming main body Trusco Code Mass
(g)
Internal Capacity

฿ 1,951.00

CLOTH BAGS 1 Piece(s) 1 Day(s) 236 590 590 680 TDSW-L 281-1031 650 1 pc.

฿ 1,700.00

CLOTH BAGS 1 Piece(s) 1 Day(s) 132 490 430 630 TDSW-M 281-1049 490 1 pc.

Basic Specifications

Product Description

Made of nylon with water-repellent pouch on the outside.

Part Number
TDSW-LF
TDSW-MF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Conforming main body Trusco Code Mass
(g)
Internal Capacity

฿ 1,951.00

CLOTH BAGS 1 Piece(s) 1 Day(s) 236 590 590 680 TDSW-L 281-1031 650 1 pc.

฿ 1,700.00

CLOTH BAGS 1 Piece(s) 1 Day(s) 132 490 430 630 TDSW-M 281-1049 490 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A bag made of nylon and externally treated with water repellent is used.

Specification

●SPQ(sheet):10
●Folding Type
●Max Loading Capacity: 30kg

Materials

●Frame: Steel
●Caster: Rubber(75mm)
●Nylon 
●Eyelet Hole: Aluminum Alloy