(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

R Joint Sorting Box (TRJ-01)

R Joint Sorting Box (TRJ-01)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRJ-01 SALE
TRJ-02 SALE
TRJ-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet port color Trusco Code Internal Capacity

฿ 702.00

฿ 484.17

SEPARATED PAILS 1 Piece(s) Same day Red 353-9954 1 pc.

฿ 702.00

฿ 484.17

SEPARATED PAILS 1 Piece(s) Same day Blue 353-9962 1 pc.

฿ 829.00

฿ 572.18

SEPARATED PAILS 1 Piece(s) Same day Brown 353-9971 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Capacity(L)
    45
  • Frontage(mm)
    345
  • Depth(mm)
    405
  • Height(mm)
    610
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Polypropylene (PP)
  • Mass(g)
    1850
  • Features
    Garbage boxes can be connected as required. Plastic bag stops are equipped. Garbage separation is easy by the lids separately colored with three different colors.
  • Internal Capacity
    1 pc.

Product Description

Easily connected slide type to which the necessary amount can be installed.
[Features]
· The joint is made compact, making the connection inconspicuous even when used separately.
[Applications]
· For disposing of trash outdoors.

Part Number
TRJ-01 SALE
TRJ-02 SALE
TRJ-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inlet port color Trusco Code Internal Capacity

฿ 702.00

฿ 484.17

SEPARATED PAILS 1 Piece(s) Same day Red 353-9954 1 pc.

฿ 702.00

฿ 484.17

SEPARATED PAILS 1 Piece(s) Same day Blue 353-9962 1 pc.

฿ 829.00

฿ 572.18

SEPARATED PAILS 1 Piece(s) Same day Brown 353-9971 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sorting box can be connected according to the required number.
●It comes with a plastic bag stopper.
●Separation of garbage can be easily done using lids of three colors.

Specification

●Capacity(L):45
●W x D x H(mm):345 x 405 x 610
●SPQ(piece):10

Materials

●Main Body/Lid: Polypropylene(PP)