(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Eco Petal Pail Slim (TEP-22)

Eco Petal Pail Slim (TEP-22)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEP-22
TEP-27
TEP-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Compatible Plastic Bag Mass
(g)
Internal Capacity

฿ 907.00

DUST BOXES 1 Piece(s) 10 Day(s) 22 265 400 430 392-6117 20 L Polyester Bags 1200 1 pc.

฿ 1,476.61

DUST BOXES 1 Piece(s) 10 Day(s) 27.5 325 310 565 255-0971 30 L Polyester Bag 1510 1 pc.

฿ 1,589.67

DUST BOXES 1 Piece(s) 10 Day(s) 45 310 490 564 392-6125 45 L plastic bag 1930 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Color
    Gray
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Polypropylene (PP)
  • Features
    A hands-free push-pedal garbage can. With a convenient bag-holder. A bag can be hung from hooks on both sides.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· A hands-free push-pedal garbage can.
· With a convenient bag-holder.
· A bag can be hung from hooks on both sides.

Part Number
TEP-22
TEP-27
TEP-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Compatible Plastic Bag Mass
(g)
Internal Capacity

฿ 907.00

DUST BOXES 1 Piece(s) 10 Day(s) 22 265 400 430 392-6117 20 L Polyester Bags 1200 1 pc.

฿ 1,476.61

DUST BOXES 1 Piece(s) 10 Day(s) 27.5 325 310 565 255-0971 30 L Polyester Bag 1510 1 pc.

฿ 1,589.67

DUST BOXES 1 Piece(s) 10 Day(s) 45 310 490 564 392-6125 45 L plastic bag 1930 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1