(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eco Dust Box

Eco Dust Box

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,014.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDB-22
TDB-36
TDB-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,014.00

DUST BOXES 1 Piece(s) Same day 21.5 326 228 517 255-0938 1280 1 pc.

฿ 1,321.00

DUST BOXES 1 Piece(s) 10 Day(s) 36 381 280 633 255-0946 1950 1 pc.

฿ 1,687.00

DUST BOXES 1 Piece(s) Same day 47.5 419 310 690 255-0954 2420 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Color
    Gray
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Features
    An environmentally sound product made of 60% recycled material. It is a swing type that keeps the contents out of sight, and is also hygienic.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· The product is environmentally friendly, consisting of 60% recycled materials.
· The swing type is hygienic without visible contents.

Part Number
TDB-22
TDB-36
TDB-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,014.00

DUST BOXES 1 Piece(s) Same day 21.5 326 228 517 255-0938 1280 1 pc.

฿ 1,321.00

DUST BOXES 1 Piece(s) 10 Day(s) 36 381 280 633 255-0946 1950 1 pc.

฿ 1,687.00

DUST BOXES 1 Piece(s) Same day 47.5 419 310 690 255-0954 2420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Environment friendly product containing 60% recycled material.
●The swing type makes the contents invisible and hygienic.

Materials

●Recycled Polypropylene(PP)