(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Swing Pail

Swing Pail

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 312.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPRA157 SALE
TPRA158
TPRA159 SALE
TPRA160 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 312.67

฿ 167.12

DUSTBOXES 1 Piece(s) Same day 5.2 137 242 313 353-9822 420 1 pc.

฿ 514.03

DUSTBOXES 1 Piece(s) 10 Day(s) 10.8 175 302 406 353-9831 760 1 pc.

฿ 760.00

฿ 419.98

DUSTBOXES 1 Piece(s) Same day 16.5 200 346 472 353-9849 1030 1 pc.

฿ 873.66

฿ 500.17

DUSTBOXES 1 Piece(s) Same day 25 220 391 565 353-9857 1380 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Color
    Gray
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Polypropylene (PP)
  • Features
    The swing type is hygienic without visible contents. Comes with a convenient plastic bag.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· The swing type is hygienic without visible contents.
· With a convenient bag-holder.

Part Number
TPRA157 SALE
TPRA158
TPRA159 SALE
TPRA160 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 312.67

฿ 167.12

DUSTBOXES 1 Piece(s) Same day 5.2 137 242 313 353-9822 420 1 pc.

฿ 514.03

DUSTBOXES 1 Piece(s) 10 Day(s) 10.8 175 302 406 353-9831 760 1 pc.

฿ 760.00

฿ 419.98

DUSTBOXES 1 Piece(s) Same day 16.5 200 346 472 353-9849 1030 1 pc.

฿ 873.66

฿ 500.17

DUSTBOXES 1 Piece(s) Same day 25 220 391 565 353-9857 1380 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1