(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Garbage Can (Round) Capacity 13 L/ 18 L (TGYC638)

Garbage Can (Round) Capacity 13 L/ 18 L (TGYC638)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGYC637
TGYC638 SALE
TGYC710 SALE
TGYC711 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Internal Capacity

฿ 241.00

DUST BOXES 1 Piece(s) 1 Day(s) 13 172 304 350 Gray 353-9903 525 1 pc.

฿ 303.00

฿ 191.62

DUSTBOXES 1 Piece(s) Same day 13 172 304 350 Dark blue 353-9911 525 1 pc.

฿ 497.34

฿ 248.27

DUSTBOXES 1 Piece(s) Same day 18 192 340 395 Gray 353-9920 635 1 pc.

฿ 477.81

฿ 246.41

DUSTBOXES 1 Piece(s) Same day 18 192 340 395 Dark blue 353-9938 635 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Main body: option
    Main Body
  • Main Body, Lid Material
    Recycled Polypropylene (PP)
  • Features
    Can be used as a desk-side waste basket.
  • Internal Capacity
    1 pc.

Product Description

· Highly versatile slim trash can.
[Features]
· Ideal for desk-side wastebaskets.
· A slim type that does not take up space horizontally.
[Applications]
· Ideal for waste management in factories, offices and public facilities.

Part Number
TGYC637
TGYC638 SALE
TGYC710 SALE
TGYC711 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Internal Capacity

฿ 241.00

DUST BOXES 1 Piece(s) 1 Day(s) 13 172 304 350 Gray 353-9903 525 1 pc.

฿ 303.00

฿ 191.62

DUSTBOXES 1 Piece(s) Same day 13 172 304 350 Dark blue 353-9911 525 1 pc.

฿ 497.34

฿ 248.27

DUSTBOXES 1 Piece(s) Same day 18 192 340 395 Gray 353-9920 635 1 pc.

฿ 477.81

฿ 246.41

DUSTBOXES 1 Piece(s) Same day 18 192 340 395 Dark blue 353-9938 635 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can use it as a scrap container beside a desk.
●Environment friendly product containing 75% recycled material.

Specification

●Capacity(L):13
●W x D x H(mm):172 x 304 x 350
●SPQ(piece):24

Materials

●Recycled Polypropylene(PP)