(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eco Pail (Square) Lid (RBK-90KF)

Eco Pail (Square) Lid (RBK-90KF)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBK-45KF
RBK-70KF
RBK-90KF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 468.13

DUSTBOXES 1 Piece(s) Same day 305 440 110 512-3011 393 1 pc.

฿ 610.59

DUST BOXES 1 Piece(s) 1 Day(s) 365 520 117 512-3038 528 1 pc.

฿ 868.76

DUST BOXES 1 Piece(s) 1 Day(s) 425 600 130 228-0248 710 1 pc.

Basic Specifications

  • Product Type
    Trash can
  • Application
    Trash can
  • Details Type
    lid
  • Color
    Blue
  • Main body: option
    Option
  • Main Body, Lid Material
    Recycled Polypropylene (PP) 60%
  • Features
    Recycled resin is used to conform to a recycling-oriented society. Equipped with a downward locking stopper which can firmly lock the lid so that the contents do not spill out even when it falls. With a polythene bag stopper which is convenient during collection.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Recycled resin is used to conform to a recycling-oriented society.
· Equipped with a downward locking stopper which can firmly lock the lid so that the contents do not spill out even when it falls.
· With a polythene bag stopper which is convenient during collection.
· Food Sanitation Act compliant product.

Part Number
RBK-45KF
RBK-70KF
RBK-90KF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 468.13

DUSTBOXES 1 Piece(s) Same day 305 440 110 512-3011 393 1 pc.

฿ 610.59

DUST BOXES 1 Piece(s) 1 Day(s) 365 520 117 512-3038 528 1 pc.

฿ 868.76

DUST BOXES 1 Piece(s) 1 Day(s) 425 600 130 228-0248 710 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1