(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Pedal Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,437.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DS-238-503-0
DS-238-505-0
DS-238-512-0
DS-238-520-0
DS-238-530-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,437.00

DUST BOXES 1 Piece(s) 10 Day(s) 3 168 168 250 005-9382 750 1 pc.

฿ 2,076.00

DUST BOXES 1 Piece(s) 10 Day(s) 5 205 205 290 303-5549 1000 1 pc.

฿ 2,993.00

DUST BOXES 1 Piece(s) 12 Day(s) 12 250 250 395 005-9498 1600 1 pc.

฿ 4,072.00

DUST BOXES 1 Piece(s) 10 Day(s) 20 290 290 445 303-5557 3000 1 pc.

฿ 4,469.00

DUST BOXES 1 Piece(s) 12 Day(s) 30 290 290 660 361-7823 3000 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Color
    Silver
  • Body / Option
    Main Body
  • Material
    Main Body: Stainless Steel (SUS410); Internal Container: Polypropylene (PP)
  • Features
    A sanitary pedal type. It is made of stainless steel materials that are tough against rust. With a lightweight and easy polypropylene content container.
  • Internal Capacity
    1 pc.

Product Description

Hygienic pedal-type that uses rust resistant stainless steel material.
[Features]
· Comes with a lightweight and convenient polypropylene container.
· Mass: 0.75 ​kg, main body: stainless steel (SUS410) with hairline finishing, internal container: polypropylene (PP).
[Applications]
· Ideal anywhere a hygienic pedal trash can is required.

Part Number
DS-238-503-0
DS-238-505-0
DS-238-512-0
DS-238-520-0
DS-238-530-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 1,437.00

DUST BOXES 1 Piece(s) 10 Day(s) 3 168 168 250 005-9382 750 1 pc.

฿ 2,076.00

DUST BOXES 1 Piece(s) 10 Day(s) 5 205 205 290 303-5549 1000 1 pc.

฿ 2,993.00

DUST BOXES 1 Piece(s) 12 Day(s) 12 250 250 395 005-9498 1600 1 pc.

฿ 4,072.00

DUST BOXES 1 Piece(s) 10 Day(s) 20 290 290 445 303-5557 3000 1 pc.

฿ 4,469.00

DUST BOXES 1 Piece(s) 12 Day(s) 30 290 290 660 361-7823 3000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1