(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Fab Frame (00227)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00227
00245
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 999.53

DUST BOXES 1 Piece(s) 10 Day(s) 35 375 245 545 380-8602 1470 1 pc.

฿ 818.00

DUST BOXES 1 Piece(s) 10 Day(s) 25 330 220 495 380-8611 1230 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Color
    Gray
  • Body / Option
    Main Body
  • Specifications
    Polypropylene (PP)
  • Features
    Open type for easy insertion. Eco Mark certified product.
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Open type that allows garbage to be put in easily.
· Eco Mark certified product.

Part Number
00227
00245
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 999.53

DUST BOXES 1 Piece(s) 10 Day(s) 35 375 245 545 380-8602 1470 1 pc.

฿ 818.00

DUST BOXES 1 Piece(s) 10 Day(s) 25 330 220 495 380-8611 1230 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1