(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Efi Slim Pail Square (40692)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
40692
40702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 903.45

DUST BOXES 1 Piece(s) 10 Day(s) 26 325 210 303-4046 1100 1 pc.

฿ 1,039.39

DUST BOXES 1 Piece(s) 10 Day(s) 36 375 245 303-4054 1400 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Height(mm)
    560
  • Color
    Gray
  • Body / Option
    Main Body
  • Material
    Recycled Polypropylene (PP)
  • Features
    Does not take up much space as it is a slim design and is suitable for separating. Comes with 4 kinds of separation stickers (Burnable Waste, Non-Burnable Waste, PET Bottles, Blank).
  • Internal Capacity
    1 pc.

Product Description

[Features]
· Slim, does not take up much space. Suitable for lining up in a row and separating garbage.
· Comes with 4 types of sticker (burnable, non-burnable, plastic bottles and other) for sorting.
[Applications]
· For separating paper that often accumulates at offices. For collection of household recyclable waste.

Part Number
40692
40702
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 903.45

DUST BOXES 1 Piece(s) 10 Day(s) 26 325 210 303-4046 1100 1 pc.

฿ 1,039.39

DUST BOXES 1 Piece(s) 10 Day(s) 36 375 245 303-4054 1400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1