(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
40672 |
40682 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 347.95 |
DUST BOXES | 1 Piece(s) | 10 Day(s) | 6.5 | 180 | 180 | 314 | 303-4020 | 350 | 1 pc. | ||
฿ 515.27 |
DUST BOXES | 1 Piece(s) | 10 Day(s) | 12 | 209 | 209 | 419 | 303-4038 | 540 | 1 pc. |
[Features]
· Convenient for the corners and walls of rooms, or for next to desks.
· With a unique, easy-to-use garbage inlet.
[Applications]
· For separating paper that often accumulates at offices. For collection of household recyclable waste.
Part Number |
---|
40672 |
40682 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 347.95 |
DUST BOXES | 1 Piece(s) | 10 Day(s) | 6.5 | 180 | 180 | 314 | 303-4020 | 350 | 1 pc. | ||
฿ 515.27 |
DUST BOXES | 1 Piece(s) | 10 Day(s) | 12 | 209 | 209 | 419 | 303-4038 | 540 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?