- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 2640
-
- Product Model
- Trash Can
-
- Use
- Trash Can
-
- Detailing Type
- Dolly
-
- Height(mm)
- 168
-
- Major Diameter(mm)
- 464
-
- Applicable Body
- 2620・2632・2643・2655
-
- Color
- Black
-
- Withstand Load(g)
- 113300
-
- Body / Option
- Option
-
- Trusco Code
- 421-9091
-
- Material
- Foamed Polyethylene
-
- Mass(g)
- 3000
-
- 内容量
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
内容量 |
|
฿ 8,084.00
|
DUST BOXES(PAIL TYPE)
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Trash Can
-
- Use
- Trash Can
-
- Detailing Type
- Dolly
-
- Height(mm)
- 168
-
- Major Diameter(mm)
- 464
-
- Applicable Body
- 2620・2632・2643・2655
-
- Color
- Black
-
- Withstand Load(g)
- 113300
-
- Body / Option
- Option
-
- Trusco Code
- 421-9091
-
- Material
- Foamed Polyethylene
-
- Mass(g)
- 3000
-
- 内容量
- 1 pc.
Product Description
A platform truck that can easily transport brute containers.
[Features]
・ Ideal for moving heavy objects
・ Equipped with 5 wheels of ø75 mm casters
・ There are no marks on the floor
・ It can be installed on products with a capacity of 76 L or more
[Applications]
・ Ideal for use in large facilities such as factories, warehouses, and airports
Specifications of 2640
-
- Product Model
- Trash Can
-
- Use
- Trash Can
-
- Detailing Type
- Dolly
-
- Height(mm)
- 168
-
- Major Diameter(mm)
- 464
-
- Applicable Body
- 2620・2632・2643・2655
-
- Color
- Black
-
- Withstand Load(g)
- 113300
-
- Body / Option
- Option
-
- Trusco Code
- 421-9091
-
- Material
- Foamed Polyethylene
-
- Mass(g)
- 3000
-
- 内容量
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
内容量 |
|
฿ 8,084.00
|
DUST BOXES(PAIL TYPE)
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?