(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CKM-1200R |
CKM-1800R |
CKM-600 |
CKM-900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailing Type | Frontage (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146,600.00 ฿ 119,009.88 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 660 | Connecting type | 1200 | 461-8921 | 52000 | 1 unit | ||
฿ 180,290.00 ฿ 146,359.42 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 1100 | Connecting type | 1800 | 461-8939 | 64000 | 1 unit | ||
฿ 73,300.00 ฿ 63,221.25 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 330 | Standard Type | 600 | 461-8947 | 26000 | 1 unit | ||
฿ 90,145.00 ฿ 77,750.06 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 550 | Standard Type | 900 | 461-8955 | 32000 | 1 unit |
[Specifications]
- Product Model: Trash Can
- Use: Outdoor Type
- Height(mm): 1060
- Depth(mm): 750
- Material: Stainless Steel (SUS304)
- Color: Silver
- Body/Option: Main Body
- Internal Capacity: 1 unit
- Capacity(L): 330/550/660/1100
- Detailing Type: Connecting type/Standard type
- Frontage(mm): 600/900/1200/1800
Part Number |
---|
CKM-1200R |
CKM-1800R |
CKM-600 |
CKM-900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Detailing Type | Frontage (mm) |
Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 146,600.00 ฿ 119,009.88 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 660 | Connecting type | 1200 | 461-8921 | 52000 | 1 unit | ||
฿ 180,290.00 ฿ 146,359.42 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 1100 | Connecting type | 1800 | 461-8939 | 64000 | 1 unit | ||
฿ 73,300.00 ฿ 63,221.25 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 330 | Standard Type | 600 | 461-8947 | 26000 | 1 unit | ||
฿ 90,145.00 ฿ 77,750.06 |
DUST BOXES FOR OUT DOOR | 1 Piece(s) | 20 Day(s) | 550 | Standard Type | 900 | 461-8955 | 32000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?