(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Kitchen Pail

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,784.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO586112
NO586114
NO586132
NO586134
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 3,784.54

DUST BOXES 1 Piece(s) 10 Day(s) 45 516 313 623 Gray 294-2721 3300 1 pc.

฿ 5,306.00

DUST BOXES 1 Piece(s) 10 Day(s) 45 516 313 623 Blue 294-2739 3300 1 pc.

฿ 4,716.55

DUST BOXES 1 Piece(s) 10 Day(s) 70 580 356 704 Gray 310-7647 4200 1 pc.

฿ 6,448.00

DUST BOXES 1 Piece(s) 10 Day(s) 70 580 356 704 Blue 310-7655 4200 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Can
  • Body / Option
    Main Body
  • Material
    Polypropylene (PP)
  • Features
    Prevent loss of the lid and saves space as the removed lid hangs on the main unit.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· When removed the lid can be hung on the main body preventing loss of the lid and saving space.
· Includes lid.
· With easy grip rounded handles.
[Applications]
· Plastic container for easy transfer of highly dense garbage made up primarily of food waste from kitchens and food factories, etc.

Part Number
NO586112
NO586114
NO586132
NO586134
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Frontage
(mm)
Depth
(mm)
Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 3,784.54

DUST BOXES 1 Piece(s) 10 Day(s) 45 516 313 623 Gray 294-2721 3300 1 pc.

฿ 5,306.00

DUST BOXES 1 Piece(s) 10 Day(s) 45 516 313 623 Blue 294-2739 3300 1 pc.

฿ 4,716.55

DUST BOXES 1 Piece(s) 10 Day(s) 70 580 356 704 Gray 310-7647 4200 1 pc.

฿ 6,448.00

DUST BOXES 1 Piece(s) 10 Day(s) 70 580 356 704 Blue 310-7655 4200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1