(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Collection Sack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 266.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
W-41
W-42
W-43
W-73
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Longitudinal
(mm)
Trusco Code Mass
(g/pack)
Amount Of Content

฿ 328.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

12 Day(s) Semi-transparent 1000 397-7765 400 1 Pack (5 Sheets)

฿ 316.08

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

10 Day(s) White 1000 397-7773 450 1 Pack (5 Sheets)

฿ 266.32

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

10 Day(s) Beige 1000 397-7781 440 1 Pack (5 Sheets)

฿ 590.24

GARBAGE BAGS 1 Pack(s)

25 Pieces Per Package

10 Day(s) Beige 900 397-7811 1550 1 Pack (25 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Material (Body)
    Polypropylene (PP)
  • Side(mm)
    600
  • Body / Option
    Main Body
  • Use
    Collection bags for materials such as scrap wood and chips. Storage/preservation bags, etc.

Product Description

[Features]
· Refuse bag.
· Multi-use large type bag with 60 cm opening.
[Applications]
· Bag for containing scrap or refuse.
· Storage bags, etc.

Part Number
W-41
W-42
W-43
W-73
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Longitudinal
(mm)
Trusco Code Mass
(g/pack)
Amount Of Content

฿ 328.00

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

12 Day(s) Semi-transparent 1000 397-7765 400 1 Pack (5 Sheets)

฿ 316.08

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

10 Day(s) White 1000 397-7773 450 1 Pack (5 Sheets)

฿ 266.32

GARBAGE BAGS 1 Pack(s)

5 Pieces Per Package

10 Day(s) Beige 1000 397-7781 440 1 Pack (5 Sheets)

฿ 590.24

GARBAGE BAGS 1 Pack(s)

25 Pieces Per Package

10 Day(s) Beige 900 397-7811 1550 1 Pack (25 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1