(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Industrial Polyethylene Bags (Semi-Transparent White)

Industrial Polyethylene Bags (Semi-Transparent White)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M-90D

  • Product Model
    Collection Bag
  • Capacity(L)
    90
  • Color
    Other
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    1000
  • Side(mm)
    900
  • Thickness(mm)
    0.05
  • Body / Option
    Main Body
  • Trusco Code
    405-0355
  • Mass(g/bag)
    780
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
M-90D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 419.35

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Collection Bag
  • Capacity(L)
    90
  • Color
    Other
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    1000
  • Side(mm)
    900
  • Thickness(mm)
    0.05
  • Body / Option
    Main Body
  • Trusco Code
    405-0355
  • Mass(g/bag)
    780
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· Strong plastic bag. Semi-transparent to obscure contents.

Specifications of M-90D

  • Product Model
    Collection Bag
  • Capacity(L)
    90
  • Color
    Other
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    1000
  • Side(mm)
    900
  • Thickness(mm)
    0.05
  • Body / Option
    Main Body
  • Trusco Code
    405-0355
  • Mass(g/bag)
    780
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
M-90D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 419.35

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1