(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Polyethylene Bag (Translucent) (B-0090W)

Commercial Polyethylene Bag (Translucent) (B-0090W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-0045W
B-0090W
B-0120W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
Thickness
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 138.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 45 800 650 0.035 419-8735 330 1 Bag (10 Sheets)

฿ 338.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 90 1000 900 0.05 419-8778 830 1 Bag (10 Sheets)

฿ 522.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 120 1200 1000 0.05 419-8794 1100 1 Bag (10 Sheets)

Basic Specifications

Product Description

[Features]
· A translucent type which allows the contents to be seen.
· Non-PVC material is used, which does not generate dioxin and chlorine gas when incinerated.
[Applications]
· Storage and management of components, etc.

Part Number
B-0045W
B-0090W
B-0120W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
Thickness
(mm)
Trusco Code Mass
(g/bag)
Amount Of Content

฿ 138.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 45 800 650 0.035 419-8735 330 1 Bag (10 Sheets)

฿ 338.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 90 1000 900 0.05 419-8778 830 1 Bag (10 Sheets)

฿ 522.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 120 1200 1000 0.05 419-8794 1100 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Transparent type whose contents are easy to see.
●Using non-PVC material, dioxin and chlorine gas are not generated at incineration.

Specification

●Q'ty Per Bag(sheet):10

Materials

●Polyethylene(PE)