(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Polyethylene Bag (Transparent Thick Material)

Commercial Polyethylene Bag (Transparent Thick Material)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 322.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S-0020
S-0045
S-0070
S-0090
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 322.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 20 600 500 4989999277685 447-3779 552 1 Bag (10 Sheets)

฿ 473.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 45 800 650 4989999201208 415-4061 956 1 Bag (10 Sheets)

฿ 690.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 70 900 800 4989999201215 415-4070 1324 1 Bag (10 Sheets)

฿ 866.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 90 1000 900 4989999201222 415-4088 1656 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Recovery Bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Thickness(mm)
    0.1
  • Features
    Thick type measuring 0.1 mm. Thick and difficult to tear.
  • Application
    Storage and management of components, etc.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Garbage bag with 0.1 mm thickness.
[Features]
· Thick and hard to tear.
· Made of polyethylene (PE).
· Manufactured in Japan.
[Applications]
· Can be used for a wide range of purposes, such as for storage and management of parts etc.

Part Number
S-0020
S-0045
S-0070
S-0090
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity
(L)
Vertical
(mm)
Horizontal
(mm)
JAN code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 322.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 20 600 500 4989999277685 447-3779 552 1 Bag (10 Sheets)

฿ 473.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 45 800 650 4989999201208 415-4061 956 1 Bag (10 Sheets)

฿ 690.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

Same day 70 900 800 4989999201215 415-4070 1324 1 Bag (10 Sheets)

฿ 866.00

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 90 1000 900 4989999201222 415-4088 1656 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thickness 0.1 mm thick type.
●Thick, not easily torn.

Materials

●Polyethylene(PE)