(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
F-4C-CL |
F-4H-HCL |
F-7C-CL |
F-7H-HCL |
F-9C-CL |
F-9H-HCL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Color | Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 869.85 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 45 | Transparency | 800 | 650 | 0.03 | 303-7533 | 2700 | 1 Bag (100 Sheets) | ||
฿ 869.85 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 45 | Milk-white Translucent | 800 | 650 | 0.03 | 303-7541 | 2700 | 1 Bag (100 Sheets) | ||
฿ 1,629.21 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 70 | Transparency | 900 | 800 | 0.035 | 303-7568 | 4400 | 1 Bag (100 Sheets) | ||
฿ 1,629.21 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 70 | Milk-white Translucent | 900 | 800 | 0.035 | 303-7576 | 4400 | 1 Bag (100 Sheets) | ||
฿ 2,118.10 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 90 | Transparency | 1000 | 900 | 0.04 | 303-7592 | 6200 | 1 Bag (100 Sheets) | ||
฿ 2,118.10 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 90 | Milk-white Translucent | 1000 | 900 | 0.04 | 303-7606 | 6200 | 1 Bag (100 Sheets) |
Garbage bag. When empty, the packaging can be easily folded for simple disposal.
[Features]
· Polyethylene material does not generate hydrogen chloride or other harmful gases when incinerated.
· When empty, the packaging can be easily folded for simple disposal.
· 45, 70 and 90 L capacity.
· Material: Low-density polyethylene (LLDPE).
[Applications]
· Convenient for use as a garbage bag.
Part Number |
---|
F-4C-CL |
F-4H-HCL |
F-7C-CL |
F-7H-HCL |
F-9C-CL |
F-9H-HCL |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Color | Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 869.85 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 45 | Transparency | 800 | 650 | 0.03 | 303-7533 | 2700 | 1 Bag (100 Sheets) | ||
฿ 869.85 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 45 | Milk-white Translucent | 800 | 650 | 0.03 | 303-7541 | 2700 | 1 Bag (100 Sheets) | ||
฿ 1,629.21 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 70 | Transparency | 900 | 800 | 0.035 | 303-7568 | 4400 | 1 Bag (100 Sheets) | ||
฿ 1,629.21 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 70 | Milk-white Translucent | 900 | 800 | 0.035 | 303-7576 | 4400 | 1 Bag (100 Sheets) | ||
฿ 2,118.10 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | 90 | Transparency | 1000 | 900 | 0.04 | 303-7592 | 6200 | 1 Bag (100 Sheets) | ||
฿ 2,118.10 |
GARBAGE BAGS | 1 Pack(s) |
100 Pieces Per Package |
12 Day(s) | 90 | Milk-white Translucent | 1000 | 900 | 0.04 | 303-7606 | 6200 | 1 Bag (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?