(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
V49T-GY |
V-79-GY |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.77 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
14 Day(s) | 45 | 800 | 650 | 0.025 | 364-7030 | 221 | 1 Bag (10 Sheets) | ||
฿ 249.53 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
14 Day(s) | 70 | 900 | 800 | 0.04 | 303-7509 | 507 | 1 Bag (10 Sheets) |
Garbage bag which does not generate hydrogen chloride or other harmful gases when incinerated.
[Features]
· Semi-transparent garbage bags made from recycled materials.
· Polyethylene material does not generate hydrogen chloride or other harmful gases when incinerated.
· 20, 30, 40, 70 and 90 L capacity.
· Material (bags): Low-density polyethylene (LLDPE).
[Applications]
· Convenient for use as a garbage bag.
Part Number |
---|
V49T-GY |
V-79-GY |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Capacity (L) |
Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.77 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
14 Day(s) | 45 | 800 | 650 | 0.025 | 364-7030 | 221 | 1 Bag (10 Sheets) | ||
฿ 249.53 |
GARBAGE BAGS | 1 Pack(s) |
10 Pieces Per Package |
14 Day(s) | 70 | 900 | 800 | 0.04 | 303-7509 | 507 | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?